??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
322-A0M-12-XX-CC
Model
322
u
Type
Type 2 (II), Modified reset
u
Voltage DC
14VDC
u
Terminal Studs
Cover Design
Cover Material
Amp Rating (A)
12.0
u
Color Code
Violet
u
Max Voltage Rating
14VDC
u
Agency Approvals
Hardware Note
Contact Factory for Terminal and Mounting hardware
Download CAD models
Previews
3D
2D
Embedded user actions