Catalog navigation
CAD model selection
Part Number
1800-T0-1-2E-0350-XX
Model
1800
Style
2 - 40 Amps, Screw Terminals
Actuation
Manual Reset-Weatherproof - Ignition protected
Auto Reset-Weatherproof Ignition protected
Mounting
#10 Eyelet hole only
#10 Eyelet hole W/self-lock nut screw (8-32)
Color/Marking
Red Button W/White Amp Stamp @ 45
Red Button
Terminals
8-32 screw terminals ( 8-40A, Style 0 only)
Terminal Note
In-Line Terminal
Amp Rating (A)
35.0
Max Voltage Rating
120VAC / 32VDC
Agency Approvals
UL/cUL, UL1077
Industrial Standard
ABYC-E11, SAE J553
Hardware Note
Contact Factory for Terminal and Mounting hardware
General Note
Specifications subject to change
Download CAD models
Previews
3D
Dimension
2D
Embedded user actions