Catalog navigation
CAD model selection
Part Number
171-S0-025-XX
Model
171
Type / Vehicle Protection
1 = Type I Auto Reset
Mounting Options/Configuration
S0 = Standard Surface Mount with 1/4"-28 Stud Terminals
Amp Range (A)
25.0
Max Voltage Rating
30VDC
Agency Approvals
UL1077
Industrial Standard
ABYC-E11, SAE J559, SAE J1625
Hardware Note
Contact Factory for Terminal and Mounting hardware
General Note
Specifications subject to change
Download CAD models
Previews
3D
Dimension
2D
Embedded user actions