Catalog navigation
CAD model selection
Part Number
1601-001-050-XX
Amp Range
1 - Low Amp (0.5-4.5 Amp)
Model Code
1601-001
Bushing Mounting
7/16-28 Diecast
Amp Stamp
White/None
Terminal Type
0.250 Quick Connect
Amp Rating (A)
0.50
Max Voltage Rating
250VAC / 50VDC
Agency Approvals
UL/cUL, CSA, VDE (IEC), CCC, UL1077
Industrial Standard
Hardware Note
Contact Factory for Terminal and Mounting hardware
General Note
Specifications subject to change
Download CAD models
Previews
3D
2D
Embedded user actions