Catalog navigation
CAD model selection
Part Number
1400-003-080-XX
Mounting Bushing
7/16 -28 threaded metal,two bushing flats perpendicular to case thickness(a)
15/32-32 threaded metal,shouldered,with two flats perpendicular to the case thicknes(b)
Snap-in-bushing,PRESS mark parallel to case thickness and opposite terminals(c)
3/8-27 threaded nylon,one flat parallel to case thickness and opposite terminals(d)
3/8-27 threaded metal,one flat parallel to case thickness and opposite terminals(d)
Button
White-no amp stamp
White-black parallel amp stamp(e)
White-black perpendicular amp stamp(f)
Black-no amp stamp
Black-white parallel amp stamp(e)
Black-white perpendicular amp stamp(f)
Red-no amp stamp
Red-white parallel amp stamp(e)
Red-white perpendicular amp stamp
Terminals
Both terminals quick connect,straight
Both terminals quick connect,bent at 90 toward cover
Both terminals w/#6-32 threads,bent at 90 toward cover
Both terminals w/#8-32 threads,bent at 90 toward cover
One straight qc contact term. and one #6-32 thd mtg term. bent 90 toward cover
Amp Rating (A)
8.0
Max Voltage Rating
250VAC / 50VDC
Industrial Standard
ABYC-E11
Hardware Note
Contact Factory for Terminal and Mounting hardware
General Note
Specifications subject to change
Download CAD models
Previews
3D
2D
Embedded user actions