Catalog navigation
CAD model selection
Part Number
600-001-050-XXX
Model
600
Model Description
UL1077 recognized, CSA certified: 5,000A interrupt @ 277VAC 1,000A interrupt @ 32VDC
Variation
3/8"-27 dia. Threaded mounting bushing w/ anti-rotation flat. 0.250" quick-connect terminals. White Actuator with trip indicator.
3/8"-27 dia. Threaded mounting bushing w/ anti-rotation flat. 0.250" quick-connect terminals. White Actuator with trip indicator. Ampere rating marking on actuator.
3/8"-27 dia. Threaded mounting bushing w/ anti-rotation flat. 0.250" quick-connect terminals. Terminals bent outbound 90 degrees. White Actuator with trip indicator.
Amp Rating (A)
5.0
Hardware Note
Contact Factory for Terminal and Mounting hardware
Max Voltage Rating
277VAC / 32VDC
Agency Approvals
UL/cUL, CSA, VDE, CCC, UL1077
Industrial Standard
ABYC-E11
General Note
Specifications subject to change
Download CAD models
Previews
3D
Dimension
2D
Embedded user actions